Dec 03, 2025
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
Dec 03, 2025
IR2011
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationHigh-side and low-side
-
Input Vcc10 V to 20 V
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
Output Current (Sink)1 A
-
Output Current (Source)1 A
-
QualificationIndustrial
-
Turn Off Propagation Delay75 ns
-
Turn On Propagation Delay80 ns
-
VBS UVLO (On)9 V
-
VBS UVLO (Off)8.2 V
-
VCC UVLO (On)9 V
-
VCC UVLO (Off)8.2 V
-
Voltage Class200 V
| Recommended | ||
|
OPN
|
IR2011PBF | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TUBE | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Floating channel for bootstrap op.
- Fully operational to 200 V
- Tolerant to neg. transient volt.
- dV/dt immune
- Gate drive supply: 10 V to 20 V
- Indep. low & high side channels
- Input logic HIN/LIN active high
- Undervol. lockout for both channels
- 3.3 and 5 V input logic compatible
- CMOS Schmitt-triggered inputs
- Matched prop. delay for both chan.
Applications
Diagrams